IESNA:LM-63-2002
[TEST]P1559227
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-14)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-20-B2750-W2D-3000K
[LUMINAIRE]1X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2123
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 19.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
722.3 722.3 720.3 716.3 710.3 703.3 695.3 685.3 673.2 661.2
647.2 631.2 615.1 596.1 576.1 556 535 511.9 488.9 463.9
439.8 413.8 386.7 359.7 332.6 304.6 274.5 244.4 216.4 186.3
157.3 128.2 101.2 72.1 45.1 21 0
722.3 721.3 719.3 716.3 710.3 704.3 695.3 686.3 674.2 661.2
647.2 631.2 614.1 596.1 577.1 557 536 512.9 489.9 465.9
440.8 414.8 387.7 361.7 331.6 303.6 274.5 244.4 215.4 186.3
157.3 128.2 99.2 71.1 44.1 20 0
722.3 720.3 718.3 714.3 709.3 702.3 694.3 684.3 673.2 660.2
646.2 631.2 613.1 595.1 575.1 555 534 510.9 487.9 463.9
439.8 411.8 385.7 357.7 329.6 300.6 271.5 241.4 212.4 183.3
154.3 124.2 96.2 69.1 43.1 19 0
722.3 722.3 720.3 717.3 712.3 705.3 697.3 687.3 675.2 662.2
648.2 632.2 614.1 596.1 576.1 556 533 510.9 485.9 460.8
436.8 409.8 382.7 354.7 326.6 296.5 267.5 238.4 208.4 180.3
150.3 122.2 94.2 67.1 42.1 18 0
722.3 723.3 721.3 718.3 712.3 706.3 698.3 687.3 675.2 662.2
648.2 632.2 613.1 595.1 575.1 554 534 508.9 484.9 459.8
435.8 407.7 380.7 353.7 324.6 295.5 266.5 237.4 207.4 178.3
149.3 120.2 93.2 68.1 41.1 17 0
